Here’s the page we think you wanted. See search results instead:


Contact an Expert

Key Features & Specifications

  • Dimensions (L x W x D): 630 x 500 x 302 mm
  • Weight empty: 12.7 kg


Contents as shown in the images are not included

The E1734A is a heavy duty transport and storage case which houses a basic 5530 Laser Calibration System plus additional space for other components (except tripod and rotary measurement kit). The case has integrated wheels and handle for ease of moving around. Provision for padlocks for added security is available.

The case accommodates a laser head, height and post adjuster, linear and angular interferometers, material and air sensors, sensor cables, USB cables, laser head cable, power cords, remote control, USB Axis Module, USB sensor hub and provides space for miscellaneous storage.