Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz

Sold By:

Typical Configuration  

Typical Configuration

E4982A LCR Meter

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • E4982A-019 Standard Data Storage
  • E4982A-300 1 MHz to 3 GHz

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Frequency

  • Four frequency options: 1 MHz to 300 MHz / 500 MHz / 1 GHz / 3 GHz, upgradable

Measurement time

  • High speed measurement: 0.9 ms (Mode 1), 2.1 ms (Mode 2), 3.7 ms (Mode 3)

Basic Accuracy & impedance range

  • 0.8% basic accuracy with unparalleled measurement repeatability
  • Wide impedance measurement range from 140 mΩ to 4.8 kΩ

More features

  • Compatible SCPI commands and Handler interface with the 4287A
  • Small test head (the same size as 4287A)
  • List measurement
  • Versatile PC connectivity (GPIB, LAN and USB)

Description

The E4982A LCR Meter provides the best performance for the passive component manufacturing such as SMD inductors and EMI filters, where impedance testing at high frequencies (1 MHz to 300 M/500 M/1 G/3 GHz) is required. Not only for the manufacturing, the E4982A can also be utilized for R&D, quality assurance with the powerful functions such as list measurements.