Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5450B InfiniiMax Extreme Temperature Extension Cable

Sold By:

Typical Configuration  

Typical Configuration

N5450B InfiniiMax extreme temperature extension cable

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Bandwidth:

  • > 12 GHz (typical) when used with N5381A
  • > 7.5 GHz (typical) when used with E2677A

Operational Temperature Range:

  • - 55 to + 150 degree C when used with N5381A
  • - 25 to + 80 degree C when with E2677A and other probe heads

Cable Length:

  • 36 inches (92 cm)
  • The N5450B comes with a pair of matched cables

Description

Industry’s only probing solution for environmental chamber testing, supporting temperatures from – 55 to + 150 degree (Celsius).

  • Flat frequency responses at both ends of extreme temperatures.
  • Provides 36 inches of flexible reach.
  • Minimum test cycles at their maximum temperature ranges. Numbers will increase as the range gets smaller.
    • > 250 cycles for N5381A
    • > 1000 cycles for E2677A

The N5450B is a replacement of the N5450A. The N5450A will be discontinued in June 2012 and will be supported for 5 years until September 2017. The old and new replacements are 100% form, fit, function and price equivalent to the product it replaces.