Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5517FL Laser Head

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

5517FL-006 6mm output beam diameter (standard)
5517FL-009 9mm output beam diameter
5517FL-030 Replace standard feet with electrically insulated feet
5517FL-300 9mm output beam diameter, 7.2 MHz split frequency
5517FL-A6J ANSI Z540-1-1994 Calibration

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years

Contact Keysight for option pricing.