Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5517FL Laser Head

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

General

  • Maximum velocity with linear optics: 2 m/s
  • Reference frequency: >= 7.0 MHz ; option 300: 7.2 MHz & 9 mm available
  • Weight: 3.2 kg (7 lb)
  • Warm up time: 45 minutes if fan and exhaust connected to the vented cover

Laser Beam

  • Diameter: 6 mm ; option 009: 9 mm available
  • Minimum output power: 65 µW (50 µW after 3 years)
  • Maximum output power: 1 mW
  • Beam height: 80.8 ± 1.0 mm

Input Power Requirement

  • +15 V ± 0.3 V at 2.2 A maximum
  • -15 V ± 0.3 V at 0.03 A maximum

Description

The Keysight 5517FL is used primarily in VME and PC based laser interferometer systems where the velocity of motion is faster, such as semiconductor lithography and flat panel applications. Please contact Keysight for custom requirements.