Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1070A Optical Clock Data Recovery Solution

Product Status: Discontinued | Currently Supported
This product is no longer available

Related Products & Solutions

  • N4877A N4877A Clock Data Recovery & Demultiplexer [Discontinued] 

    N4877A Clock Data Recovery & Demultiplexer [Discontinued]

    • Recovers clock and demultiplexes data 1:2
    • 32G version and 16.5G version available
    • Tolerates small input signals
       

  • 86100C Infiniium DCA-J Wide Sampling Oscilloscope 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete] 

    86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete]

    • DC to 80 GHz sampling oscilloscopes
    • Modular platform allows optical, electrical, TDR/TDT and S-parameter measurements
    • Replaced by 86100D sampling oscilloscopes
       

  • 86100DU-400 86100DU-400 Phase Locked Loop (PLL) and Jitter Spectrum Measurement Software 

    86100DU-400 Phase Locked Loop (PLL) and Jitter Spectrum Measurement Software

    Phase Locked Loop (PLL) and Jitter Spectrum Measurement Software

  • N4876A 28 Gb/s Multiplexer N4876A 28 Gb/s Multiplexer 2:1 [Discontinued] 

    N4876A 28 Gb/s Multiplexer 2:1 [Discontinued]

    N4876A 28 Gb/s Multiplexer 2:1

  • no image available Serial BERTs 

    Serial BERTs

    • Parametric test capabilities
    • Widest range of products in the industry
    • Operating at up to 40 Gb/s
    • Excellent signal integrity

  • N1075A Optical Pick-Off / Converter N1075A Optical Pick-Off / Converter [Discontinued] 

    N1075A Optical Pick-Off / Converter [Discontinued]

    Optical Pick-Off / Converter for single-mode and multi-mode transceiver characterization and debug.

  • 81495A Reference Receiver 81495A Reference Receiver for optical transceiver stress eye test [Discontinued] 

    81495A Reference Receiver for optical transceiver stress eye test [Discontinued]

    The 81495A reference receiver is ideally suited for IEEE 802.3ae-LR, -ER loop back compliance test. The linear transfer from optical to elctrical domain supports also O/E converter applications for oscilloscopes and spectrum analyzers.

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • 81490A Reference Transmitter LMS module 81491A Reference Transmitter 

    81491A Reference Transmitter

    Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter.

  • 81490A Reference Transmitter LMS module 81490A Reference Transmitter for Optical Receiver Stress Test [Discontinued] 

    81490A Reference Transmitter for Optical Receiver Stress Test [Discontinued]

    The 81490A electro-optical transmitter is optimized for IEEE 802.3ae-LR, ER compliance test. A modulation bandwidth of up to 35 GHz extents the application to create arbitrarily modulated optical signals.

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

Related Industries & Technologies