Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

W9077A-3FP WLAN 802.11n Measurement Application for CXA, Fixed Perpetual License

Sold By:

Starting From US$ 5,568

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Supports standard formats: 802.11n (20 MHz only)
  • Support modes: HT-greenfield, HT-mixed, non-HT
  • Perform one-button standard-based power and modulation analysis measurements
  • License key upgradable
  • Transportable license available (Option 3TP)
     

Description

Option 3FP provides one-button standard-based spectrum, time and modulation quality measurements for WLAN (802.11n 20 MHz only) signals.

IEEE 802.11n

  • Automatically detect 802.11n formats: BPSK, QPSK, 16QAM, 64QAM
  • One-button measurements: transmitter power, SEM, OBW, power vs time, spectrum flatness, modulation analysis and more
  • OFDM frequency error, symbol clock error, EVM-RMS, EVM-peak, pilot, data; IQ parameters
  • OFDM data burst information, HT-Sig information and L-Sig information

This option can be added as a product upgrade.