Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 4,733

Typical Configuration

N9083A Multi-Standard Radio (MSR) Measurement Application

  • N9083A-1FP Multi-Standard Radio, MSR, measurement application, fixed perpetual license

Typically Configured Price US$ 4,733

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N9083A-1FP Multi-Standard Radio, MSR, measurement application, fixed perpetual license US$ 4,733
N9083A-1TP Multi-Standard Radio, MSR, measurement application, transportable perpetual license US$ 6,153

Prices are subject to change without notice.

Related Software Products

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • N9071A EDGE Evolution 32QAM HSR EVM image N9071A GSM/EDGE/Evo Measurement Application 

    N9071A GSM/EDGE/Evo Measurement Application

    • GSM/EDGE/EDGE Evo including VAMOS1 & Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
    • BTS/MS RF tx measurements; analog baseband measurements with BBIQ hardware
    • 1-button measurements with pass/fail per standard

  • N9073A HSPA+ 64QAM code domain power quad view image N9073A W-CDMA/HSPA+ Measurement Application 

    N9073A W-CDMA/HSPA+ Measurement Application

    • W-CDMA/HSPA/HSPA+ per 3GPP release 99 to 8
    • Uplink/downlink RF transmitter measurements
    • Transmit analog baseband measurements with BBIQ hardware
    • 1-button measurements with pass/fail per the standard

  • Agilent N9080A N9080A LTE FDD Measurement Application [Discontinued] 

    N9080A LTE FDD Measurement Application [Discontinued]

    • LTE FDD per 3GPP Release 9 standard
    • Downlink (OFDMA) & uplink (SC-FDMA)
    • Transport layer channel decoding for uplink/downlink
    • Transmit RF & analog baseband measurements with BBIQ hardware

Related Products & Solutions

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

Related Industries & Technologies