Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10897D High-Resolution VMEbus Laser Axis Board

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

General

  • One measurement channel per board
  • Maximum 7 boards per system
  • 36-bit 2's complement
  • Resolution up to 0.3 nm with high resolution optics
  • Linear interferometer balanced velocity at 5.8 MHz split: 1.75 m/s

Operation with Plane Mirror Optics

  • Resolution: 0.6 nm
  • Working range: ± 10.6 m

Timing

  • Position update rate: 10 MHz
  • Data rate over backplane: > 100 kHz
  • Multi-board sync : ± 2 ns

Description

The 10897D High-resolution VMEbus laser axis board provides excellent resolution of up to 0.3 nm with a high resolution interferometer. The data age uncertainty is dramatically reduced allowing extremely accurate measurement and control of moving systems.

The very high data rates accommodate high-bandwidth and high-performance closed-loop applications. Configured with appropriate lasers and optics components, the 10897D supplies unsurpassed positioning accuracy for dynamic measurement.