Here’s the page we think you wanted. See search results instead:


Contact an Expert

W9077A-2FP WLAN 802.11a/b/g/j/p Measurement Application for CXA, Fixed Perpetual License

Sold By:

Starting From US$ 8,793


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Support standard formats: 802.11a/b/g/j/p
  • Perform one-button based measurement for power and modulation analysis measurements
  • EVM floor: -45 dB (0.63%) (nominal)
  • License key upgradable
  • Transportable license available (Option 2TP)


Option 2FP provides one-button based spectrum, time and modulation quality measurements for WLAN (802.11a/b/g/j/p) signals.

IEEE 802.11a/b/g/j/p

  • Automatically detect of your 802.11a/b/g/j/p signal to its standard format
  • Manually setup 802.11a-Turbo signal
  • One-button measurement: transmitter power, SEM, OBW, Power vs Time, Spectrum flatness, Modulation analysis and more

IEEE 802.11a modulation analysis

  • Automatically determine and display all modulation formats (BPSK, QPSK, 16QAM, 64QAM) present in the burst with compound constellation display
  • Evaluate OFDM modulation qualities with EVM vs. symbol, EVM vs. subcarrier, and more detail numeric results required by standards
  • Demodulate OFDM bursts down to the bit level

IEEE 802.11b modulation analysis

  • Automatically detect, despread, descramble, and demodulate payload data in all mandatory and optional 802.11b formats (1, 2, 5.5, 11 Mbps) with DSSS/CCK/PBCC mode
  • Deeply insight for signal troubleshooting with graphical displays, including constellation diagram, error vector in spectrum, phase and time

IEEE 802.11g modulation analysis

  • Analyze 802.11g signals using both OFDM, DSSS/CCCK/PBCC and DSSS-OFDM modes
  • Support optional PBCC formats, short preamble, and the CCK preamble of the mixed CCK-OFDM format

IEEE 802.11p signal analysis

  • Analyze 802.11p 5/10/20MHz signals
  • Support the spectrum emission mask defined by IEEE, FCC and ETSI standards

This option can be added as a product upgrade.