Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

W9077A WLAN 802.11a/b/g/j/p/n/ah/af measurement application for CXA

  • W9077A-2FP WLAN 802.11a/b/g/j/p measurement application for CXA, fixed perpetual license
  • W9077A-3FP WLAN 802.11n measurement application for CXA, fixed perpetual license

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

W9077A-2FP
WLAN 802.11a/b/g/j/p measurement application for CXA, fixed perpetual license 

WLAN 802.11a/b/g/j/p measurement application for CXA, fixed perpetual license

W9077A-2FP
  • Support standard formats: 802.11a/b/g/j/p
  • Perform one-button based measurement for power and modulation analysis measurements
  • EVM floor: -45 dB (0.63%) (nominal)
  • License key upgradable
  • Transportable license available (Option 2TP)
W9077A-2TP WLAN 802.11a/b/g/j/p measurement application for CXA, transportable perpetual license
W9077A-3FP
WLAN 802.11n measurement application for CXA, fixed perpetual license 

WLAN 802.11n measurement application for CXA, fixed perpetual license

W9077A-3FP
Option 3FP provides one-button standard-based spectrum, time and modulation quality measurements for WLAN (802.11n 20 MHz only) signals.
W9077A-3TP WLAN 802.11n, measurement application for CXA, transportable perpetual license
W9077A-6FP
WLAN 802.11ah measurement application for CXA, fixed perpetual license 

WLAN 802.11ah measurement application for CXA, fixed perpetual license

W9077A-6FP
  • Supports standard formats: 802.11ah
  • Enables one-button measurements for spectrum and modulation analysis
  • Available as a post-purchase upgrade
W9077A-6TP WLAN 802.11ah measurement application for CXA, transportable perpetual license
W9077A-7FP WLAN 802.11af measurement application, fixed perpetual license
W9077A-7TP WLAN 802.11af measurement application, transportable perpetual license
W9077A-MEU
Minor enhancement update 

Minor enhancement update

W9077A-MEU
  • Latest enhancements to the WLAN 802.11a/b/g/j/p/n/ac/af/ah measurement application for the CXA

Contact Keysight for option pricing.

Related Software Products

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

Related Products & Solutions

  • no image available N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz 

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

Related Industries & Technologies