Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 5,206

Typical Configuration

W9083A Multi-Standard Radio (MSR) measurement application for CXA

  • W9083A-1FP Multi-Standard Radio (MSR), measurement application for CXA, fixed perpetual license

Typically Configured Price US$ 5,206

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

W9083A-1FP Multi-Standard Radio (MSR), measurement application for CXA, fixed perpetual license US$ 5,206
W9083A-1TP Multi-Standard Radio, MSR, measurement application for CXA, transportable perpetual license US$ 6,768

Prices are subject to change without notice.

Related Software Products

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • W9071A EDGE 8PSK EVM image W9071A GSM/EDGE/Evo Measurement Application for CXA 

    W9071A GSM/EDGE/Evo Measurement Application for CXA

    • GSM/EDGE/EDGE Evo including VAMOS1 & Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
    • Base station (BS) & mobile station (MS) RF tx measurements
    • 1-button measurements with pass/fail per standard

  • W9073A HSDPA 16QAM code domain quad view image W9073A W-CDMA/HSPA+ Measurement Application for CXA 

    W9073A W-CDMA/HSPA+ Measurement Application for CXA

    • W-CDMA, HSPA & HSPA+ per 3GPP release 99 to 8
    • Uplink & downlink RF transmitter measurements
    • 1-button measurements with pass/fail per the standard

  • W9080A downlink modulation analysis measurement W9080A LTE FDD Measurement Application for CXA [Obsolete] 

    W9080A LTE FDD Measurement Application for CXA [Obsolete]

    • LTE FDD per 3GPP Release 9 standard
    • Downlink (OFDMA) & uplink (SC-FDMA)
    • RF transmitter measurements in single option
    • Transport layer channel decoding for uplink & downlink

Related Products & Solutions

  • no image available N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz 

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications