Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Key Features & Specifications

Signal analysis

  • LTE TDD per 3GPP standard
  • Downlink (OFDMA) and uplink (SC-FDMA) RF transmitter measurements in single option
  • Analysis of all LTE channels and signals: C-RS, UE-RS, MBSFN-RS, P-RS, P-SS,S-SS, PBCH, PCFICH, PHICH, PDCCH, PDSCH, PMCH, PUCCH, PUSCH, PRACH, SRS,and DM-RS
  • Runs inside CXA signal analyzer

Measurements

  • Base station (eNB): EVM, frequency error, DL RS Power, time alignment error, RSTP, OSTP, transmit on/off power, SEM, ACLR and more
  • User equipment (UE): EVM, frequency error, I/Q offset, spectrum flatness, in-band emissions, transmit on/off power, SEM, ACLR and more
  • Transport layer channel decoding: access to demapped, deinterleaved, descrambled, deratematched and decoded data 
  • Multiple color coded result views: EVM vs. subcarrier, EVM vs. symbol, EVM vs. slot, EVM vs. resource block (RB), detected allocations (subcarrier vs. symbol), error summary table, frame summary table and more
     

Performance

  • Residual EVM, 5MHz downlink signal: 0.63% (nominal)
  • ACLR, 5 MHz E-UTRA adjacent channel: 66.8 dB (nominal)
  • Absolute power accuracy: ±0.61 dB
  • Analysis bandwidth: up to 25 MHz

Other features

  • License key upgradable
  • Fixed and transportable license available
  • SCPI remote user interface

Description

The LTE TDD measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into standard-based transmitter testers, the application provides RF conformance measurements to help you design, evaluate, and manufacture your LTE FDD base station and user equipment devices. The measurement application closely follows the 3GPP standard, allowing you to stay on the leading edge of your design and manufacturing challenges.

RF transmitter testing

  • Low-cost alternative to the EXA economy class signal analyzer especially in mobile station component development and home base station (femtocell) manufacturing
  • Simplify measurement setup with automatic detection of downlink channels and signals. For eNB conformance testing, measurement is simplified by recalling E-TM presets according to 3GPP TS 36.141 conformance document 
  • Perform measurements on all LTE channel bandwidths, as well as all channels and signals, with the ability to view measured results by resource block, sub-carrier, slot, or symbol. Graphical displays with color coding and marker coupling allow you to search for problems faster and troubleshoot the found problems quicker 
  • For manufacturing, “conformance EVM” measurement provides up to 2x speed improvement over the traditional EVM measurement


 

Related Industries & Technologies