Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6703H W-CDMA/HSPA Lab Application

Product Status: Obsolete
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Industry's leading HSPA+ evolution solution

  • HSPA+ 42 Mbps / 64QAM downlink using dual carrier and 11 Mbps / 16QAM uplink
  • HSPA packet-switched data, 21 Mbps HSDPA / 5.7 Mbps HSUPA

Verify designs meet RF specifications as specified in the 3GPP standards

  • Flexible W-CDMA/HSPA/HSPA+ test modes
  • UE measurement reports
  • RF measurements support up to HSDPA Category 24 devices
  • Complete suite of Tx/Rx RF measurements to support 3GPP TS 34.121

Comprehensive call processing and functional test capabilities

  • End-to-end IP data, voice or video test / Loopback video test / SMS and MMS test / Simultaneous services
  • Continuous packet connectivity (CPC) / Compressed mode operation / Multiple PDP contexts / Data connection via IPv6 and IPv6 router
  • W-CDMA–LTE inter-RAT capabilities such as PS handover and CS fall back when coupled with the Keysight E6621A PXT wireless communications test set for LTE
  • 2-Cell inter-RAT handovers, 3G-3G soft handovers

Additional capabilities

  • Automate real-world “user experience” conditions similar to a real network with the Keysight N5972A interactive functional test software
  • Audio quality test: Digital audio interface and real-time vocoder, PESQ measurement available with Keysight E1999A-301
  • Learn more about application testing, such as A-GPS functional testing, battery drain analysis, fixed mobile convergence, simulating real-world fading, and high-speed data throughput testing. Application Testing with the 8960
  • Ciphering with E6715A W-CDMA/HSPA encryption license

Description

Industry leading W-CDMA/HSPA/HSPA+ one-box network emulator for mobile data analysis, RF, and functional test 

The Keysight E6703H lab application software runs on the industry-standard 8960 Series 10 (E5515C/E) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed specifically for the needs of wireless developers. This test solution offers the highest sustained packet-switched data rates, the most 3GPP standards-compliant RF measurements, real-time protocol logging, optional digital fading, and useful analysis tools.

E6703I is the latest release with more enhanced test capabilities for W-CDMA/HSPA+.

Related Industries & Technologies