Here’s the page we think you wanted. See search results instead:


Contact an Expert

No replacement found for this product.

Key Features & Specifications

  • Frequency range: 100 kHz to 3.0 GHz
  • Gain: 30 dB
  • Noise figure: 4.5 dB
  • Connector type: BNC(f)-BNC(m),50 Ω


The N9311X Option 110 provides a preamplifier to offer additional sensitivity for spectrum/signal analyzers for detection and analysis of low-level signals.