Highlights

N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions (N9330B, N9340B, N9310A, N9320B, N9000A). These accessories provide you with a complete solution when using Keysight low-cost handheld and benchtop solutions for your measurement needs.

   
  N9311X-100 close field probe set, 30 MHz to 3 GHz
  N9311X-201 Mechanical calibrator (3-in-1 OSL), DC to 7 GHz, 42 dB directivity, 50 Ω, N(m)
N9311X-500 N9311X-500 retractable whip antenna, 70 MHz to 1000 MHz, type N(m)
N9311X N9311X-504 directional antenna, Log Periodic, 700 MHz-4 GHz, type N(m)
N9311X N9311X-508 directional antenna, Log Periodic, 680 MHz-8 GHz, type N(m)
N9311X N9311X-518 directional antenna, Log Periodic, 680 MHz-18 GHz, type N(m)
N9311X-540 N9311X-540 Adapter, Type-N(m) to BNC(f), DC to 2 GHz
N9311X-541 N9311X-541 Adapter, Type-N(m) to SMA(f), DC to 12.4 GHz
N9311X-545 N9311X-545 Adapter, Type-N(f) to SMA(m), DC to 12.4 GHz
  N9311X-SCC Soft carrying case with backpack and shoulder strap for N934x HSA handheld spectrum analyzers

Interested in a N9311X?

Want help or have questions?