Here’s the page we think you wanted. See search results instead:


Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Full test suite to support MHL Compliance testing according to CTS 1.1 standard
  • Standard Infiniium Test Framework for quick start and complete testing and characterization
  • Operates on lowest noise and jitter hardware platform in the industry
  • Approved by Silicon Image/Simplay Labs


The MHL (Mobile High-Definition Link) Source Compliance Test software validates MHL source designs as found in portable products such as cell phones and tables according to the MHL 1.1 standard. It is used in Simplay Labs authorized test centers as the final hurdle for product compliance. The software incorporates all the tests that are identified for physical layer testing in MHL CTS 1.1 and these include: Single Ended tests, Differential tests, common mode tests and Eye diagram tests. Also included are tests and calibrations to support MHL sink testing. To connect to a USB connector to measure MHL signals, testpoint adapters are available from Wilder Technologies. For MHL source connection, order the MHL-TPA-AGIL-SO or Part Number 640-0466-000.