Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- DC Power Analyzers
- N6764A Precision DC Power Module, 60V, 20A, 300W
N6764A Precision DC Power Module, 60V, 20A, 300W
Precision DC Power Module, 60V, 20A, 300W
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The Keysight N6764A DC Power Module, 60V, 20A, 300W, is a precision DC power module that provides low noise, and precise control and measurements.
Save Now on Modular Power Supplies
Save 15% on eligible ATE system power supplies and modules for a limited time.
Highlights
Output Ratings
- Voltage: 60 V
- Current: 20 A
- Power: 300 W
Programming Accuracy (at 23°C ±5°C)
- Voltage high range: 0.03% + 12 mV
- Current high range: 0.075% + 4 mA
Ripple & Noise (20 Hz to 20 MHz)
- Voltage peak-to-peak: 6 mV
- Voltage rms: 1 mV
- Current rms: 4 mA
The Keysight N6764A is a 300 W precision DC power module that provides low noise, and precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current, and capture those measurements in an oscilloscope-like data buffer.
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB and LXI compliance are standard. Select from more than 30 different DC power modules ranging in capability from basic to high precision, and in power from 20-500 Watts.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility