Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,478

Typical Configuration  

Typical Configuration

U8032A DC power supply, low-cost. 60V/3A, 375 W

  • W4100-3MW Warranty, 3mth for included accessories
  • U8032A-0L1 User’s and service guide, CD-ROM
  • U8032A-0EM AC input power line voltage 104 to 126 VAC, 47 to 63 HZ
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Unrivaled performance with excellent output noise and load regulation

  • Excellent load and line regulation (CV: < 0.01% + 2 mV; CC: <0.02% + 2 mA)
  • Fast transient response < 50 µsec
  • Low output noise ≤ 1 mVrms (0.5 mVrms typical) and ≤ 1 mArms from 20 Hz to 20 MHz

Added safety features- with OVP, OCP and physical lock mechanism

  • Fully integrated OVP and OCP 
  • Keypad lock feature
  • Physical lock mechanism 

Differentiated features-allowing you to work better

  • Dual display shows both voltage and current reading
  • Auto-tracking between output 1 and output 2 with a single control
  • Multiple channels that can be individually/simultaneously controlled 
  • Output sequencing function automates your test without the need for coding

Description

Higher Power. Better Reliability. Unrivaled Performance.

Keysight now extends its range of basic DC power supplies to offer 375 watt power range, making it an ideal power source alternative in electronics manufacturing, research and development as well as the education sector. The U8032A, basic DC power supply, is a manual triple-output power supply with sequencing capability. With this function, users can generate output sequences with minimal programming skills. Each power supply is also built with excellent load regulation and clean output noise for continued stability. With these and many other features, you get a solid and reliable triple-output power supply at an unsurpassed performance.