Here’s the page we think you wanted. See search results instead:


Contact an Expert

M9045B PCIe ExpressCard Adapter

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications


  • Connecting a external laptop computer to an AXIe or PXIe chassis


  • Express Card 34 with cable connector (PCIe x1 connector)
  • Enables an M9502A/M9505A AXIe chassis or M9018A PXIe chassis with M9021A cable interface to be connected to a laptop computer via a standard x1 to x8 PCIe cable
  • Low power

Performance characteristics

  • Gen 1 x1 link to the computer (maximum 250 MB/s data rate)
  • Fully transparent to test system software applications
  • Supports up to a 7m passive Gen 1 PCIe cable


The M9045B is a PCIe interface card in the ExpressCard 34 format from One Stop Systems. It provides a Gen 1 x1 link from a laptop computer to an AXIe Chassis, such as the M9502A/5A or a PCIe Cable Interface such as the M9021A. The card utilizes a x1 Molex cable connector and should be used with x1 to x8 cables such as the Keysight Y1200B. Operation is transparent to the software application and no software drivers are required.