Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8806A User Defined Function for Editing and Execution for Infiniium Oscilloscopes

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

You must add options to the base product to obtain a price estimate.
N8806A-001 MATLAB - Standard Oscilloscope Package, fixed perpetual license US$ 0
N8806A-002 User Defined Application, fixed perpetual license US$ 0
N8806A-1FP MATLAB and User Defined Function Bundle, fixed perpetual license US$ 12,775
N8806A-1NL MATLAB and User Defined Function Bundle, node locked license US$ 12,775

Prices are subject to change without notice.

Related Products & Solutions

  • no image available Infiniium 90000 Q-Series Oscilloscopes [Discontinued] 

    Infiniium 90000 Q-Series Oscilloscopes [Discontinued]

    • The world’s fastest real time oscilloscope
    • 20 to 63 GHz real time analog bandwidth
    • 80 GSa/s sample rate (4 channels)
    • Up to 2 Gpts of Memory
    • Industry’s lowest noise floor
    • 15.4 inch display

  • no image available Infiniium 9000 H-Series High-Definition Oscilloscopes [Discontinued] 

    Infiniium 9000 H-Series High-Definition Oscilloscopes [Discontinued]

    • 250 MHz to 2 GHz
    • 4 DSO models
    • 15-inch XGA display
    • 250,000 waveforms/sec update rate

  • Infiniium 90000 X-Series Oscilloscopes [Discontinued] 

    Infiniium 90000 X-Series Oscilloscopes [Discontinued]

    • 13 GHz to 33 GHz
    • 12.1-inch display
    • 80 GSa/s sample rate
    • The world's fastest real-time oscilloscope and the best measurement accuracy