Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Related Products & Solutions

  • Agilent 86108A Precision Waveform Analyzer 86108A Precision Waveform Analyzer [Obsolete] 

    86108A Precision Waveform Analyzer [Obsolete]

    The 86108A has a bandwidth in excess of 33 GHz, channel noise of less than 300 uV, and residual jitter at an astounding level of under 100 femtoseconds (60 fs typical). Integrated clock recovery provides a single connection 'triggerless' measurement.

  • no image available 83496B Optical/Electrical Clock Recovery Module With Phase Noise Analysis [Discontinued] 

    83496B Optical/Electrical Clock Recovery Module With Phase Noise Analysis [Discontinued]

    The 83496B Clock Recovery Module with Phase Noise Analysis provides increased eye-mask and jitter measurement accuracy with breakthrough performance in clock recovery circuitry.

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • no image available 86108B Precision Waveform Analyzer 

    86108B Precision Waveform Analyzer

    • 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes.
    • A "gold standard" for waveform accuracy.
    • Accuracy and ease-of-use for high-speed digital communications signals to 32 Gbps!

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements