Here’s the page we think you wanted. See search results instead:


Contact an Expert

PNA 4-Ports, Dual-Source, Configurable Test Set with Extended Power Range (Option 417)

Sold By:

Starting From US$ 155,041


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

• Integrated 4-port network analysis and balanced measurements
• Internal dual-source for fast measurements of amplifier swept-IMD and mixer/converter fixed-IF measurements
• Reversible front panel jumpers for extended dynamic range configuration
• Configurable for high power measurements with external components
• The source step attenuators allow greater power range for amplifier measurements
• The receiver step attenuators enable testing of high-gain amplifiers


The 4-port test set with extended power range comes with internal dual-source, a configurable test set, source and receiver attenuators at each port. For N5221A/2A, the source attenuators are 65 dB in 5 dB step and the receiver attenuators are 35 dB in 5 dB step. For N5224A/5A, the source attenuators are 60 dB in 10 dB step and the receiver attenuators are 35 dB in 5 dB step. The internal second source provides an additional signal (fixed or swept) for two-tone third-order-intercept (TOI) and intermodulation testing of amplifiers, or it can be used as a fast swept-LO signal for fixed-IF testing of mixers and converters. With two sources, source 1 is accessible through test ports 1 and 2, and source 2 is accessible through test ports 3 and 4. It also includes a solid-state internal RF transfer switch in the R1 reference-receiver path. This configuration is not available on N5227A. Recommend Option 080.

The source step attenuators enable small test signal output for high-gain amplifier testing. The receiver attenuators avoid receiver compression due to large signal incidents. Combine with the PNA for a flexible test set for amplifier measurements.