Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PNA 2-Ports, Single Source, Configurable Test Set, Extended Power Range, Bias-Tees (Option 219)

Sold By:

Starting From US$ 124,033

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

• Standard 2-port network analysis with four receivers
• Reversible front panel jumpers for extended dynamic range configuration
• Configurable for high power measurements with external components
• The source step attenuators allow greater power range for amplifier measurements
• Bias-tees provide convenient DC bias to your amplifier
• The receiver step attenuators enable testing of high gain amplifiers

Description

The 2-port test set with extended power range and bias-tee comes with a configurable test set, source and receiver attenuators, and bias-tee at each port. For N5221A/2A, the source attenuators are 65 dB in 5 dB step and the receiver attenuators are 35 dB in 5 dB step. For N5224A/5A, the source attenuators are 60 dB in 10 dB step and the receiver attenuators are 35 dB in 5 dB step. For N5227A, both source and receiver attenuators are 50 dB in 10 dB step. It also includes a solid-state internal RF transfer switch in the R1 reference-receiver path.

The source step attenuators enable small test signal output for high gain amplifier testing. The receiver attenuators avoid receiver compression due to large signal incidents. Combine with the PNA for a flexible test set for amplifier measurements.