Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PNA 4-Ports, Dual-Source, Base Configuration (Option 400)

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Configure

N1966A
Pulse/IO Adapter 

Pulse/IO Adapter

N1966A
  • Adapter for connecting between Pulse I/O connector and coaxial inputs and outputs of external pulse generators and external pulse modulators
N5222A-007 Automatic Fixture Removal
N5222A-008 Pulsed RF Measurements
N5222A-010 Time Domain
N5222A-015 Dynamic Uncertainty for S-Parameter Measurements
N5222A-020 Add IF inputs
N5222A-021 Add pulse modulator to internal first source
N5222A-022 Add pulse modulator to internal second source
N5222A-025 Add four internal pulse generators
N5222A-028 Noise figure measurements using standard receivers
N5222A-080 Frequency offset measurements
N5222A-082 Scalar calibrated converter measurements
N5222A-083 Vector and scalar calibrated converter measurements
N5222A-084 Embedded LO measurements
N5222A-086 Gain compression application
N5222A-087 Intermodulation distortion measurements
N5222A-088 Source phase control
N5222A-089 Differential and I/Q devices application
N5222A-090 Spectrum Analyzer
N5222A-093 Extended Spectrum Analyzer to 110 GHz
N5222A-094 Extended Spectrum Analyzer above 110 GHz
N5222A-118 Fast CW Mode
N5222A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N5222A-1CM Rack mount kit for installation without handles
N5222A-1CP Rack mount kit for installation with handles
N5222A-200
2 ports, single source, base hardware configuration 

2 ports, single source, base hardware configuration

N5222A-200
N5222A-201
2 ports, single source, with configurable test set 

2 ports, single source, with configurable test set

N5222A-201
N5222A-210 2 ports, single source, with metrology configuration
N5222A-217
2 ports, single source, configurable test set, extended power range 

2 ports, single source, configurable test set, extended power range

N5222A-217
N5222A-219
2 ports, single source, configurable test set, extended power range, bias-tees 

2 ports, single source, configurable test set, extended power range, bias-tees

N5222A-219
N5222A-400
4 ports, dual source, base hardware configuration 

4 ports, dual source, base hardware configuration

N5222A-400
N5222A-401
4 ports, dual source, with configurable test set 

4 ports, dual source, with configurable test set

N5222A-401
N5222A-410 4 ports, dual source, with metrology configuration
N5222A-417
4 ports, dual source, configurable test set, extended power range 

4 ports, dual source, configurable test set, extended power range

N5222A-417
N5222A-419
4 ports, dual source, configurable test set, extended power range, bias-tees 

4 ports, dual source, configurable test set, extended power range, bias-tees

N5222A-419
N5222A-460 Integrated true-mode stimulus application
N5222A-551 N-port calibrated measurements
N5222A-897 Built-in performance test software for inclusive calibration, perpetual license
N5222A-898 Built-in performance test software for standards compliant calibration, perpetual license
N5222A-A6J ANSI Z540-1-1994 Calibration
N5222A-UK6 Commercial calibration certificate with test data
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-T10-PNA PNA operator training for 8 students at the customer's site , H7215B-203
PS-T12-PNA PNA programming for 8 students at the customer's site , H7215B-204
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-51B-001-7C Warranty Assurance Plan - Return to Keysight - 7 years

Contact Keysight for option pricing.