Here’s the page we think you wanted. See search results instead:


Contact an Expert

PNA 2-Ports, Single Source, Configurable Test Set with Extended Power Range (Option 217)

Sold By:

Starting From US$ 115,665


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

• Standard 2-port network analysis with four receivers
• Reversible front panel jumpers for extended dynamic range configuration
• Configurable for high power measurements with external components
• The source step attenuators allow greater power range for amplifier measurements
• The receiver step attenuators enable testing of high gain amplifiers


This 2-port test set with extended power range comes with a configurable test set, source and receiver attenuators at each port. For N5221A/2A, the source attenuators are 65 dB in 5 dB step and the receiver attenuators are 35 dB in 5 dB step. For N5224A/5A, the source attenuators are 60 dB in 10 dB step and the receiver attenuators are 35 dB in 5 dB step. It also includes a solid-state internal RF transfer switch in the R1 reference-receiver path. This configuration is not available on N5227A.

The source step attenuators enable small test signal output for high-gain amplifier testing. The receiver attenuators avoid receiver compression due to large signal incidents. Combine with the PNA for a flexible test set for amplifier measurements.