Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 410

Typical Configuration  

Typical Configuration

U1273A DMM handheld 30,000 counts true RMS with OLED display

  • W4100A-3MW Warranty, 3mth for included accessories
  • U1273A-ABA English language quick start guide, printed
  • U1273A-UK6 Commercial calibration certificate with test data
  • R-51B-001-F Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Organic LED (OLED) display for high brightness level and wider viewing angles (up to 160 degrees)
  • Features set that meet traditional industrial requirements and improve productivity and safety
  • Improved accuracy and resolution to meet traditional industrial requirements (30,000 counts resolution with 0.6% for ACV accuracy)
  • Intelligent features to improve productivity and safety (LPF, ZLOW, Smart Ω)
  • Better grip
  • Visual and audible continuity indication in noisy environments
  • Easy access to fuse for simplified maintenance
  • Easy connectivity to PC and internal memory (up to 10,000) for data logging
  • Large rotary switch and buttons that are easy to operate
  • Dust and water resistant casing (IP 54 compliant)
  • Compatible with U1177A/U1117A IR-Bluetooth adapter for remote monitoring & datalogging
  • Altitude: 3000 meters


Shaped to fit
Keysight U1270 series shaped perfectly to fit in your hand, with or without gloves on. Its non-slip ergonomic shape enables you to carry your DMM and perform measurements on the go easily

Tailored to perform
Keysight U1270 series comes with intelligent features such as LPF, which eliminates high frequency noise and harmonics, and Qik-V to determine existence of AC and DC voltage. To improve safety, the U1270 series incorporates visual alert blinks in addition to the beeper for Continuity test for measurements in noisy environments.

Built to last
With IP 54 certified, the U1270 Series is water and dust resistant for harsh working conditions.

MET/CAL® procedures for the product is available at Cal Lab Solutions  , a third-party independent vendor.

Making VFD measurements? Or simply doubtful of your meter readings with the possibility of leakage current or ghost voltages? See solutions to these common problems with the U1270 Applications Video. 

Measure wirelessly and remotely with the Keysight Remote Link Solution

You can add Bluetooth connectivity to any Keysight handheld digital multimeters (DMMs) and clamp meters from the U1200 series. Just attach the U1117A Bluetooth adapter to the IR port of your Keysight handheld meter and download the complimentary Keysight Mobile Meter and Keysight Mobile Logger applications to your iOS or Android smart device. You’ll get to view measurements on your iOS or Android smart device wirelessly and remotely via Bluetooth technology. It's that easy!

If you are using the U1115A remote logging display, the U1117A IR-to-Bluetooth adapter allows you to safely measure, view and log test measurements with an extended range of up to 100 meters.

The Keysight Mobile Meter allows iOS or Android based smart devices to connect and control up to three handheld meters and view measurements from each connected handheld meter simultaneously.

The Keysight Mobile Logger lets you log data and it will provide trending graphs from as many as three handheld digital meters.

Click here to download the apps now!

Alternatively data logging and monitoring can also be performed with Keysight Handheld Meter Logger software using Windows based PC.