Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 226

Typical Configuration  

Typical Configuration

U1194A Handheld clamp meter, true RMS

  • R-51B-001-F Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories
  • U1194A-ABA English language quick start guide; printed

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

U1194A-ABA English language quick start guide; printed US$ 0
U1194A-MQG Multi-lingual quick start guide JPN, POR, ITA, T/S CHN, KOR, GER, SPA and FRE US$ 0
U1168A
Standard Test Lead Kit (with 19-mm and 4-mm probe tips) 

Standard Test Lead Kit (with 19-mm and 4-mm probe tips)

U1168A

Price: US$ 64

The Keysight U1168A standard test lead kit for the U1240 and U1250 Series handheld digital multimeters.
US$ 64
U1168B
Test lead kit 

Test lead kit

U1168B

Price: US$ 64

  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating
  • Alligator clips, fine-tip test probes, SMT grabber, mini grabber
     
US$ 64
U1169A
Test Probe Leads (with 19-mm tips and 4-mm tips) 

Test Probe Leads (with 19-mm tips and 4-mm tips)

U1169A

Price: US$ 32

The U1169A consists of one pair (red and black) of insulated test leads, one pair of test probes with 19-mm tips and another pair of test probes with 4-mm tips.
US$ 32
U1176A
LED flash light 

LED flash light

U1176A
3-inch clip-on LED flashlight for DMM test probes to increase visibility
call
U1178A
Carrying case, soft 

Carrying case, soft

U1178A

Price: US$ 17

Soft carrying case for U1190 Series clamp meters.
US$ 17
U1181A
Immersion probe type K 

Immersion probe type K

U1181A

Price: US$ 63

U1181A Immersion Temperature Probe for U Series handheld digital multimeters
US$ 63
U1182A
Surface probe, industrial 

Surface probe, industrial

U1182A

Price: US$ 191

U1182A Industrial Surface Temperature Probe for U Series handheld digital multimeters
US$ 191
U1183A
Probe, air 

Probe, air

U1183A

Price: US$ 74

U1183A Air Temperature Probe for U Series handheld digital multimeters
US$ 74
U1184A
Adaptor, temperature probe 

Adaptor, temperature probe

U1184A

Price: US$ 11

U1184A Temperature Probe Adapter for U Series handheld digital multimeters
US$ 11
U1186A
Thermocouple (K-type, 1m) and adapter 

Thermocouple (K-type, 1m) and adapter

U1186A

Price: US$ 22

U1186A Thermocouple (K-Type) and Temperature Probe Adapter for U Series handheld digital multimeters
US$ 22
U1187A Thermocouple (K-type, 3.5m) and adapter US$ 32
U1188A
Thermocouple, K-type 

Thermocouple, K-type

U1188A

Price: US$ 17

K-Type thermocouple for U1194A clamp meter
US$ 17

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 227
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 428
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5F Warranty Assurance Plan - Return to Keysight - 5 years US$ 19
R-51B-001-F Return to Keysight Warranty - 3 years US$ 0

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent U1213A Handheld Clamp Meter Image U1213A Handheld Clamp Meter 

    U1213A Handheld Clamp Meter

    • Large clamp opening of 52 mm or 2”
    • Up to 1000 A for AC, DC or AC+DC
    • Peak hold
    • Min/max recording capability
    • Includes full-featured of DMM functions
       

  • Agilent U1212A Handheld Clamp Meter Image U1212A Handheld Clamp Meter 

    U1212A Handheld Clamp Meter

    • 1000A DC and True RMS AC current measurements
    • Small body and large jaw size up to 52mm
    • One-hand operation
    • Peak-hold with in-rush current measurement
    • Large backlit dual display
    • Temperature and capacitance measurement
    • Manual and auto-ranging for all measurements

  • Agilent U1211A Handheld Clamp Meter Image U1211A Handheld Clamp Meter 

    U1211A Handheld Clamp Meter

    • 1000A True RMS AC current measurement
    • Small body and large jaw size up to 52mm
    • One-hand operation
    • Peak-hold with in-rush current measurement
    • Large backlit dual display
    • Capacitance measurement
    • Manual and auto-ranging for all measurements