Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7731A Two-Channel 1x4 Optical Switch

Sold By:

Typical Configuration  

Typical Configuration

N7731A Optical Switch 1x4

  • N7731A-200 Optical Switch 2 x (1x4)
  • N7731A-009 Single Mode Fiber Interface, 9/125um, FC/APC, angled
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Repeatability: ±0.01 dB, ±0.004 dB typical
  • Switching time: < 20 ms
  • Lifetime: > 1 billion cycles
  • LAN, USB and GPIB interfaces
  • 816x VXI Plug&Play driver support
  • N77xx Viewer GUI
     

Description

The N7731A is a dual 1x4 fiberoptic switch, available for single-mode or multimode fiber connections. These enhance accurate measurements and ease automation with excellent repeatability, fast switching time and flexible interfacing with LAN, USB and GPIB.