Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

SystemVue 2011.03 Service Pack 1 is the July 2011 release of Keysight's premier design environment for electronic system-level (ESL) design and verification. This new release of SystemVue enables next-generation physical layer (PHY) communications systems for both Aerospace/Defense and Commercial Wireless applications.

Description

SystemVue ESL Design SoftwareEnhancements Provided in SystemVue 2011.03 SP1 (July, 2011)

  • Gold Code model enhancement for GPS navigation
  • Both ADC and DAC models now allow harmonic distortion levels to be specified directly
  • The baseband part of the FlexOFDM source is now C++ code-generatable (Mapper and Demapper blocks)
  • W1717: Fixed-point FFT block is now HDL code-generatable
  • W1714: Crosstalk now supported in the SerDes model set
  • Numerous product maintenance and defect fixes

Enhancements Provided in SystemVue 2011.03 (April 2011)

  • The EDA Industry's first support for new emerging communications formats, such as LTE-Advanced, 802.11ac, ISDB-T, as well as new support for HSUPA, WCDMA, CDMA2000, CDMA, and 802.11a (WLAN)
  • A free, custom OFDM personality to explore emerging and military communication formats
  • New Radar library support for Ultrawideband and Digital Array Radars

For more information on the individual libraries listed above, refer to SystemVue Baseband Exploration & Verification Libraries

  • New instrument links to Keysight's multi-GHz arbitrary waveform families, such as the 81180 (and soon the M8190A)
  • Connectivity to the Keysight GoldenGate RFIC simulator and new fast circuit envelope modeling
  • Key improvements to Spectrasys, the RF system architecture tool within SystemVue, as well as new architectural-level ADC models, for superior analog modeling
  • Expanded Digital Filter support for fixed point and complex envelope datatypes, with streamlined hardware instantiation
  • A new design flow feature called Model Configuration for easy, single point-of-control to assist a Model-Based Design flow

Video Updates

Several revised tutorial videos are installed with this release of SystemVue. At your convenience, please take a few minutes to preview these YouTube videos so you can begin taking advantage of all the new features provided in SystemVue 2011.03.

New Application Notes

Several new SystemVue 2011.03 features have been highlighted in recent application notes. The application notes are listed here for your convenience.

If you are ready to get started using SystemVue, click Trials & Licenses > Details & Download > Request Free Trial License.

Looking for another version? View other SystemVue Product Versions.