Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Related Software Products

  • W1462BP SystemVue FPGA Architect W1462BP SystemVue FPGA Architect 

    W1462BP SystemVue FPGA Architect

    Adds Fixed-point hardware-true simulation models and a VHDL/Verilog hardware implementation path for the SystemVue environment.

  • U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software 

    U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software

    • Visualization and configuration of data for hundreds of channels from a single console
    • Remote operation over LAN for multiple, distributed systems
    • Advanced features for triggered single shot experiments

  • no image available U5340A FPGA Development Kit for High-Speed Digitizers 

    U5340A FPGA Development Kit for High-Speed Digitizers

    • Integrate your IP advanced real-time signal processing algorithm within high-speed digitizers.
    • Shorten your time-to-market with turn-key, easy-to-use development flow and debug
    • Achieve multi GS/s real-time processing using your IP

Related Products & Solutions

  • High-Speed Multichannel Data Acquisition Systems and Software 

    High-Speed Multichannel Data Acquisition Systems and Software

    • Large number of synchronous acquisition channels with unprecedented measurement fidelity in the smallest footprint 
    • AXIe compact modular solutions
    • Designed specifically for large scale experiments in hydrodynamics, plasma fusion, and particle physics

  • M9703A AXIe 12-bit High-Speed Digitizer M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing 

    M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing

    • 8 channels, 12-bit resolution, up to 3.2 GS/s when interleaved
    • DC to 2 GHz input frequency range
    • Up to 16 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9536A AXIe Embedded Controller M9536A AXIe Embedded Controller [Discontinued] 

    M9536A AXIe Embedded Controller [Discontinued]

    AXIe embedded controller, Intel Xeon processor at 2.13 GHz, 160 GB SSD, 8 GB RAM

  • M9362A M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz 

    M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz

    • The M9362AD01 for wideband capture, multi-channel coherent analysis, radar, SIGNIT, ELINT, MASINT, EW capture, & RF/uW recording.
    • Use w/ Wideband MIMO PXI VSA for simultaneous, wide bandwidth, 4 channels, analysis bandwidth for 802.11ac.

  • no image available M9514A AXIe 14-Slot Chassis 

    M9514A AXIe 14-Slot Chassis

    • One AXIe system slot
    • 13 slots for AXIe instruments
    • 62-pair AXIe local bus