Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 10,147

Typical Configuration  

Typical Configuration

M1970W Waveguide Harmonic Mixer, 75-110 GHz

  • M1970W-201 USB Cables, 1.8 meter
  • M1970W-101 Local Oscillator Cable, 1 meter
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Embedded smart features

  • Automatic amplitude correction and transfer of conversion loss data through USB plug and play features
  • Automatic LO amplitude adjustment to compensate the cables loss (up to 3 m or 10 dB loss)
  • Automatic detect mixer model/serial number when used with N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers
      o  Automatic setting of the default frequency range and LO harmonic numbers
      o  Automatic LO alignment at start up
      o  Automatic run calibration when time and temperature changes
     

Improved DANL and TOI

  • Excellent conversion loss of 25 dB maximum and excellent amplitude accuracy

Description

The Keysight M1970W 75 to 110 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 110 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve your DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.