Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 509

Typical Configuration  

Typical Configuration

DSOXGPIB Module - GPIB Connection Module for 2000/3000-X series Oscilloscopes

  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Related Products & Solutions

  • LAN/VGA module alongside GIPB module. DSOXLAN LAN/VGA module for the InfiniiVision 2000 and 3000 X-Series Oscilloscope 

    DSOXLAN LAN/VGA module for the InfiniiVision 2000 and 3000 X-Series Oscilloscope

    LAN/VGA module for the InfiniiVision 2000 and 3000 X-Series oscilloscopes

  • no image available DSOX2002A Oscilloscope: 70 MHz, 2 Analog Channels 

    DSOX2002A Oscilloscope: 70 MHz, 2 Analog Channels

    • 70 MHz
    • 2 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available MSOX2022A Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 8 Digital Channels 

    MSOX2022A Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 8 Digital Channels

    • 200 MHz
    • 2 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available DSOX3024A Oscilloscope: 200 MHz, 4 Channels 

    DSOX3024A Oscilloscope: 200 MHz, 4 Channels

    • 200 MHz
    • 4 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels

    • 100 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels

    • 200 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3032A Oscilloscope: 350 MHz, 2 Channels 

    DSOX3032A Oscilloscope: 350 MHz, 2 Channels

    • 350 MHz
    • 2 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels

    • 350 MHz
    • 2 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels

    • 350 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3052A Oscilloscope: 500 MHz, 2 Channels 

    DSOX3052A Oscilloscope: 500 MHz, 2 Channels

    • 500 MHz
    • 2 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels

    • 500 MHz
    • 2 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3054A Oscilloscope: 500 MHz, 4 Channels 

    DSOX3054A Oscilloscope: 500 MHz, 4 Channels

    • 500 MHz
    • 4 channels
    • 1,000,000 waveforms/sec update rate
    • 4 Mpts memory
    • The power of 5 instruments in 1
       

  • no image available MSOX3054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels

    • 500 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX2004A Oscilloscope: 70 MHz, 4 Analog Channels 

    DSOX2004A Oscilloscope: 70 MHz, 4 Analog Channels

    • 70 MHz
    • 4 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available DSOX2022A Oscilloscope: 200 MHz, 2 Analog Channels 

    DSOX2022A Oscilloscope: 200 MHz, 2 Analog Channels

    • 200 MHz
    • 2 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available DSOX2024A Oscilloscope: 200 MHz, 4 Analog Channels 

    DSOX2024A Oscilloscope: 200 MHz, 4 Analog Channels

    • 200 MHz
    • 4 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available MSOX2002A Mixed Signal Oscilloscope: 70 MHz, 2 Analog Plus 8 Digital Channels 

    MSOX2002A Mixed Signal Oscilloscope: 70 MHz, 2 Analog Plus 8 Digital Channels

    • 70 MHz
    • 2 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available MSOX2004A Mixed Signal Oscilloscope: 70 MHz, 4 Analog Plus 8 Digital Channels 

    MSOX2004A Mixed Signal Oscilloscope: 70 MHz, 4 Analog Plus 8 Digital Channels

    • 70 MHz
    • 4 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available DSOX2012A Oscilloscope: 100 MHz, 2 Analog Channels 

    DSOX2012A Oscilloscope: 100 MHz, 2 Analog Channels

    • 100 MHz
    • 2 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1

  • no image available MSOX2012A Mixed Signal Oscilloscope: 100 MHz, 2 Analog Plus 8 Digital Channels 

    MSOX2012A Mixed Signal Oscilloscope: 100 MHz, 2 Analog Plus 8 Digital Channels

    • 100 MHz
    • 2 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available DSOX2014A Oscilloscope: 100 MHz, 4 Analog Channels 

    DSOX2014A Oscilloscope: 100 MHz, 4 Analog Channels

    • 100 MHz
    • 4 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available MSOX2014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 8 Digital Channels 

    MSOX2014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 8 Digital Channels

    • 100 MHz
    • 4 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • no image available MSOX2024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 8 Digital Channels 

    MSOX2024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 8 Digital Channels

    • 200 MHz
    • 4 plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1