Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DSOX3PWR Power Measurements for the InfiniiVision 3000 X-Series Oscilloscopes

Sold By:

Starting From US$ 1,435

Typical Configuration  

Typical Configuration

DSOX3PWR Power analysis application for 3000X series oscilloscopes, fixed perpetual license

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent 1147A Current probe Image 1147A 50 MHz/15A AC/DC Current Probe [Discontinued] 

    1147A 50 MHz/15A AC/DC Current Probe [Discontinued]

    The Keysight 1147A is a 50 MHz/15 A, AC/DC current probe with AutoProbe interface for Infiniium and InfiniiVision Series oscilloscopes (except 6000 Series 100 MHz).

  • U1880A U1880A Power measurement deskew fixture 

    U1880A Power measurement deskew fixture

    Deskew fixture for voltage and current probes

  • Agilent N2870A Passive Oscilloscope Probe N2870A Passive Probe, 1:1, 35 MHz, 1.3 m 

    N2870A Passive Probe, 1:1, 35 MHz, 1.3 m

    The N2870A passive probe offers DC to 35 MHz and 1:1 attenuation factor to make this probe ideal for making low level signal measurements

  • Agilent N2793A Differential Oscilloscope Probe Photo N2793A 800 MHz 10:1 Differential Probe 

    N2793A 800 MHz 10:1 Differential Probe

    The N2793A 800 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.

  • Agilent N2791A Hi Voltage Differential Probe Photo N2791A 25 MHz high-voltage differential probe 

    N2791A 25 MHz high-voltage differential probe

    Use the N2791A 25-MHz low-cost high-voltage differential probe to make safe and accurate floating measurements with an oscilloscope.

  • Agilent N2792A Differential Probe Image N2792A 200 MHz 10:1 Differential Probe 

    N2792A 200 MHz 10:1 Differential Probe

    The N2792A 200 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.

  • N2891A N2891A 70 MHz, 7 kV high-voltage differential probe 

    N2891A 70 MHz, 7 kV high-voltage differential probe

    The N2891A 70 MHz differential probe allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to ±7,000 V of differential and common mode voltage.

  • Agilent 1147A Current probe Image 1147B 50 MHz/15A AC/DC Current Probe 

    1147B 50 MHz/15A AC/DC Current Probe

    • Flat bandwidth (DC-50MHz)
    • Low noise (<2.5 mA rms)
    • Low circuit insertion loss
       

  • N2893A current probe N2893A 100 MHz/15A AC/DC Current Probe 

    N2893A 100 MHz/15A AC/DC Current Probe

    The Keysight N2893A is a 100 MHz/15 A, AC/DC current probe with AutoProbe interface for Infiniium and InfiniiVision Series oscilloscopes (except 6000 Series 100 MHz).

  • no image available DSOX3024A Oscilloscope: 200 MHz, 4 Channels 

    DSOX3024A Oscilloscope: 200 MHz, 4 Channels

    • 200 MHz
    • 4 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels

    • 100 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels

    • 200 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3032A Oscilloscope: 350 MHz, 2 Channels 

    DSOX3032A Oscilloscope: 350 MHz, 2 Channels

    • 350 MHz
    • 2 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels

    • 350 MHz
    • 2 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3034A Oscilloscope: 350 MHz, 4 Channels 

    DSOX3034A Oscilloscope: 350 MHz, 4 Channels

    • 350 MHz
    • 4 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels

    • 350 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3052A Oscilloscope: 500 MHz, 2 Channels 

    DSOX3052A Oscilloscope: 500 MHz, 2 Channels

    • 500 MHz
    • 2 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels

    • 500 MHz
    • 2 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3054A Oscilloscope: 500 MHz, 4 Channels 

    DSOX3054A Oscilloscope: 500 MHz, 4 Channels

    • 500 MHz
    • 4 channels
    • 1,000,000 waveforms/sec update rate
    • 4 Mpts memory
    • The power of 5 instruments in 1
       

  • no image available MSOX3054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels

    • 500 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • Agilent N2790A High Voltage Differential Probe Photo N2790A 100 MHz High Voltage Differential Probe 

    N2790A 100 MHz High Voltage Differential Probe

    The N2790A allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to 1,400 V of differential and 1,000 V of common mode voltage.