Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,100

Typical Configuration  

Typical Configuration

DSOX3VID Enhanced Video/TV Application Package for the 3000X Series Oscilloscope, fixed perpetual license

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available DSOX3024A Oscilloscope: 200 MHz, 4 Channels 

    DSOX3024A Oscilloscope: 200 MHz, 4 Channels

    • 200 MHz
    • 4 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels

    • 100 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels

    • 200 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3032A Oscilloscope: 350 MHz, 2 Channels 

    DSOX3032A Oscilloscope: 350 MHz, 2 Channels

    • 350 MHz
    • 2 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels

    • 350 MHz
    • 2 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3034A Oscilloscope: 350 MHz, 4 Channels 

    DSOX3034A Oscilloscope: 350 MHz, 4 Channels

    • 350 MHz
    • 4 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels

    • 350 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3052A Oscilloscope: 500 MHz, 2 Channels 

    DSOX3052A Oscilloscope: 500 MHz, 2 Channels

    • 500 MHz
    • 2 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available MSOX3052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX3052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels

    • 500 MHz
    • 2 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • no image available DSOX3054A Oscilloscope: 500 MHz, 4 Channels 

    DSOX3054A Oscilloscope: 500 MHz, 4 Channels

    • 500 MHz
    • 4 channels
    • 1,000,000 waveforms/sec update rate
    • 4 Mpts memory
    • The power of 5 instruments in 1
       

  • no image available MSOX3054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX3054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels

    • 500 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1