Here’s the page we think you wanted. See search results instead:


Contact an Expert

N6783A-MFG Mobile Communications DC Power Module, 0 to 6V/-2A, 0 to 3A, 18W

Sold By:

Starting From US$ 1,350

Typical Configuration  

Typical Configuration

N6783A DC Power Module, 2-Quadrant

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • N6783A-MFG Mobile Communications DC Power Module, 0 to 6V / -2A, 0-3A, 18W


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings

  • Voltage: 6 V
  • Current: -2 A, 0 to +3A
  • Power: 18 W

Programming Accuracy (at 23ºC ±5ºC)

  • Voltage: 0.1% + 10 mV
  • Positive Current: 0.1% + 1.8 mA
  • Negative Current: Not programmable

Measurement Accuracy (at 23ºC ±5ºC)

  • Voltage: 0.05% + 5 mV
  • Current high range: 0.1% + 600 µA
  • Current low range (≤ 150 mA): 0.1% + 75 µA

Transient Response

  • < 75 mV of droop, < 45 µs response time in response to 0.15A / µs transients


The Keysight N6783A-MFG Mobile Communications DC Power Module offers advanced features specifically for testing battery-powered (mobile) devices in manufacturing. The N6783A-MFG’s excellent voltage transient response ensures a stable output voltage is maintained at the device under test (DUT) during load transients. This maximizes system throughput by eliminating inadvertent device shutdowns that occur if the voltage is allowed to droop too low, such as when a non-specialized power supply is used. The built-in digitizer also allows for maximum throughput by providing fast, accurate, flexible measurements that are customizable to the level of speed and accuracy desired.

The N6783A-MFG, when used in the N6700B Low-Profile mainframe, offers industry-leading output density with up to 4 outputs in 1U of rack space. GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.

Overview of this modular system