Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 5,759

Typical Configuration  

Typical Configuration

N1923A Wideband peak Power Sensor, 50MHz-18GHz

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • N1923A-105 Fixed cable option length 1.5M (5 ft.)

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Zero and calibrate while connected to the DUT
  • -35 dBm to +20 dBm wide dynamic range for peak power measurements
  • Calibration factors, linearity, temperature and bandwidth correction data stored in EEPROM
  • Precision N-type connector as standard
  • Sensor cable fixed to sensor. Available cable lengths are 1.5m (5ft)and 3m (10ft)

Description

The N192XA sensors are the first to provide internal zero and calibration by integrating a DC reference source and switching circuits into the power sensor. This feature eliminates the multiple connections associated with using an external calibration source, thus minimizing connector wear, test-time and measurement uncertainty.