Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Configure

8990B-0B1 English language user and installation guide; printed
8990B-0BF English language programming guide, printed
8990B-0BK English language user and programming guide, printed
8990B-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
8990B-1CM Rackmount kit - 8U full rack
8990B-1FP Multipulse analysis software, fixed perpetual license
8990B-800 Standard hard drive - installed
8990B-801 Removable hard drive - installed
8990B-A6J ANSI Z540-1-1994 Calibration
8990B-ABJ Japan - Japanese user guide and English programming guide, printed
8990B-U01 Peak power analyzer with USB host
8990B-U02 Peak power analyzer without USB host
N4865A
GPIB to LAN adapter 

GPIB to LAN adapter

N4865A
GPIB to LAN adapter
N6903A Multipulse analysis software license
N6921A Stacking kit
N6922A BNC extension cable, male to female
N6923A BNC adapter, right angle
N6924A Additional hard drive with image
N6925A Storage pouch

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • N1911A P-Series Power Meter N1911A P-Series Single Channel Power Meter 

    N1911A P-Series Single Channel Power Meter

    • 30 MHz video bandwidth
    • Single shot real time capture at 100 Msample/s per second
    • Key Measurements: - peak, average, peak-to-average ratio, rise time, fall time and pulse width
    • 22 Predefine formats: WiMAX, DME, HSDPA, etc.

  • N1912A P-Series Dual Channel Power Meter N1912A P-Series Dual Channel Power Meter 

    N1912A P-Series Dual Channel Power Meter

    • 30 MHz video bandwidth
    • Single shot real time capture at 100 Msample/s per second
    • Key Measurements: - peak, average, peak-to-average ratio, rise time, fall time and pulse width
    • 22 Predefine formats: WiMAX, DME, HSDPA, etc.

  • no image available P-Series Wideband Power Sensors 

    P-Series Wideband Power Sensors

    The Keysight P-Series wideband power sensors provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of wideband signals.

  • N1924A Wideband Power Sensor N1924A Wideband Power Sensor, 50 MHz to 40 GHz 

    N1924A Wideband Power Sensor, 50 MHz to 40 GHz

    The Keysight N1924A peak power sensor provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of peak signals.

  • N1923A Wideband Power Sensor N1923A Wideband Power Sensor, 50 MHz to 18 GHz 

    N1923A Wideband Power Sensor, 50 MHz to 18 GHz

    The Keysight N1923A peak power sensor provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of peak signals.

Related Industries & Technologies