Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Related Products & Solutions

  • E5071CEP ENA Network Analyzer - Express Configuration E5071CEP Express ENA [Discontinued] 

    E5071CEP Express ENA [Discontinued]

    • Express configuration of E5071C
    • 3 configuration options are available. 4.5 GHz, 8.5 GHz and 20 GHz with 2-Port

  • E5061B Network Analyzer E5061B ENA Series Network Analyzer 

    E5061B ENA Series Network Analyzer

    • 5 Hz to 3 GHz, 100 kHz to 1.5/3 GHz
    • 2-port, 50/75 Ohm
    • Dynamic Range 130 dB (typical)
    • Impedance analysis option

  • no image available E5061B ENA Vector Network Analyzer 

    E5061B ENA Vector Network Analyzer

    • 5 Hz to 3 GHz, 100 kHz to 1.5/3 GHz
    • 2-port, 50/75 Ohm
    • Dynamic Range 130 dB (typical)
    • Impedance analysis option