Here’s the page we think you wanted. See search results instead:


Contact an Expert

A replacement for this product is available:

Key Features & Specifications

RF NA Options: E5061BEP-115/235

  • Economy RF network analyzer, the successors of the E5061/62A
  • Solid performance at affordable price

Network and Impedance analyzer option: E5061BEP-NZA

  • Network Analyzer and Impedance Analyzer in one box
  • Broad frequency range from 5 Hz to 3 GHz
  • DC-bias source


The Keysight E5061BEP ENA Series Network Analyzer - express configuration is the most popular value configuration delivered to you through Keysight’s distribution partners.

Express configurations are upgradable, so as your needs change, you can optimize your test equipment with additional options.

Option Configuration

Note: The ENA series network analyzer E5061BEP — express configuration is available from distribution partners in China, Korea, India, Malaysia, Singapore, and Thailand.

Note: The E5061B ENA Series Network Analyzer provides a variety of option configurations that allows for maximum flexibility in ordering the analyzer that best meets your needs.