Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3002A Analog Circuit Design Teaching Solution

Sold By:

Typically Configured Price US$ 1,898

Typical Configuration

U3002A Analog circuit design

  • U3002A-TR2 Electronic circuit design courseware, with training kit and teaching slides

Typically Configured Price US$ 1,898

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

U3002A-TR1 Electronic circuit design courseware, with training kit only US$ 1,262
U3002A-TR2 Electronic circuit design courseware, with training kit and teaching slides US$ 1,898

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent E3600 Series Power Supply E3631A 80W Triple Output Power Supply, 6V, 5A & ±25V, 1A 

    E3631A 80W Triple Output Power Supply, 6V, 5A & ±25V, 1A

    • Output 1: 0 to 6 V, 0 to 5 A
    • Output 2: 0 to +25 V, 0 to 1 A
    • Output 3: 0 to -25 V, 0 to 1 A
    • Voltage: 0.05% + 20 mV, 0.05% + 20 mV, 0.1% + 5 mV
    • + Current: 0.15% + 4 mA, 0.15% + 4 mA, 0.2% + 10 mA
       

  • U2761A Product Image U2761A USB Modular Function Generator 

    U2761A USB Modular Function Generator

    Keysight U2761A is a 20 MHz function generator that offers 10 standard waveforms plus pulse and arbitrary waveforms generation capabilities.

  • no image available U2701A USB Modular Oscilloscope, 100 MHz, 2 Analog Channels 

    U2701A USB Modular Oscilloscope, 100 MHz, 2 Analog Channels

    Keysight U2701A is a 2 channel 8-bit 100MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.

  • U2741A USB Modular Digital Multimeter 5.5 Digit U2741A USB Modular Digital Multimeter, 5½ digit 

    U2741A USB Modular Digital Multimeter, 5½ digit

    Keysight U2741A USB Modular Digital Multimeter is a small form factor multimeter with huge capabilities. It provides a broad range of measurement functions, including temperature and frequency.