Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

U3002A Analog Circuit Design Teaching Solution

Product Status: Retiré du marché | Support disponible
Ce produit n’est plus disponible

Aucun remplacement pour ce produit.

Key Features & Specifications

Features:

  • Integrated curriculum with a complete set of instruments, instructor’s guide, training kits and lab worksheets.
  • Editable teaching material in MS PowerPoint format for lecturers.
  • The lab sheets enable students to appreciate different design considerations and approaches by allowing them to experiment with different components.
  • Problem-based assignments
     

Description

The teaching solution is a ready-to-teach package targeting 3rd or final year undergraduates. This solution focuses on the areas of practical analog circuit analysis, design, and its applications. It is a great tool for students to understand analog circuit analysis, practical op-amp design, active filter design and measurement instruments usage.

This courseware is designed to impart knowledge in:

  • Analog circuit analysis
  • Passive and active components
  • BJT circuit analysis and design
  • Practical op-amp design
  • Active filter design
  • Measurement instruments usage

 The complete solution setup includes the following instruments:

  • U2761A USB Modular Function Generator
  • U2741A USB Modular Digital Multimeter
  • U2701A USB Modular Oscilloscope
  • E3631A Power Supply

The University Teaching Solution is also available with bench options. Substitute the USB modular instruments U2701A, U2741A and U2761A with their bench counterpart: DSO1000 series oscilloscope, 34405A digital multimeter and 33210A/33220A function/arbitrary waveform generator respectively.

**This teaching solution is not available in Japan