Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 399

Typical Configuration  

Typical Configuration

U1732C LCR Meter, handheld, 20000 count, dual display, 100Hz/120Hz/1KHz/10KHz

  • W4100A-3MW Warranty, 3mth for included accessories
  • U1732C-ABA English language quick start guide; printed
  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

U1732C-ABA English language quick start guide; printed US$ 0
U1732C-ACF Japan - Japanese user manual, printed US$ 17
U1732C-MQG Multi-lingual quick start guide JPN, POR, ITA, T/S CHN, KOR, GER, SPA and FRE US$ 0
U1174A
Carrying case, soft 

Carrying case, soft

U1174A

Price: US$ 22

Soft carrying case with zipper for handheld digital multimeters.
US$ 22
U1780A
AC power adapter with power cord - offer to all countries 

AC power adapter with power cord - offer to all countries

U1780A

Price: US$ 39

The U1780A is an optional adapter provided for those who want to use the U1700 Series handheld capacitor or LCR meter by plugging into an AC source, without the use of batteries.
US$ 39
U1781A
Alligator clip with leads 

Alligator clip with leads

U1781A

Price: US$ 11

The Keysight U1781A is to be used with the U1700 Series Handheld Capacitor and LCR meters. These clips are shipped as standard with every handheld capacitor or handheld LCR meter.
US$ 11
U1782B
Tweezer, SMD 

Tweezer, SMD

U1782B

Price: US$ 33

The U1782B SMD tweezer is an optional accessory to make easy measuring SMD-type components.
US$ 33
U5481B
IR-USB cable, all U1700 series handheld capacitance and LCR meter 

IR-USB cable, all U1700 series handheld capacitance and LCR meter

U5481B

Price: US$ 33

  • Maximum baud rate: 19,200 bits per second
  • Remote control and data logging to PC
  • Operating temperature: 0 - 50°C
  • NEW: Support Windows 8
     
US$ 33
U5491A
Soft carrying case for handheld and accessories 

Soft carrying case for handheld and accessories

U5491A

Price: US$ 55

The U5491A soft carrying case is ideal for use with the U1401A Handheld Calibrator/meter or an instrument of similar or smaller size.
US$ 55

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 708
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 1,334
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5F Warranty Assurance Plan - Return to Keysight - 5 years US$ 31
R-51B-001-F Return to Keysight Warranty - 3 years US$ 0

Prices are subject to change without notice.

Related Products & Solutions

  • no image available U1604B Handheld Oscilloscopes, 40 MHz, 2 Analog Channels [Discontinued] 

    U1604B Handheld Oscilloscopes, 40 MHz, 2 Analog Channels [Discontinued]

    • 40-MHz Bandwidth
    • 2 channels
    • Maximum 200 MSa/s Sampling Rate
    • Up to 125,000 points memory depth (sceen viewable only)
    • Large 4.5 inch color display
    • Waveform Zoom and Math Functions
    • 6000 count Digital Multimeter
    • DMM Data Logging Capability

  • Agilent U1253B Handheld Digital Multimeter Image U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display 

    U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display

    • 50,000 counts resolution on dual display (OLED)
    • Frequency counter
    • Square-wave output
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection