Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4201A Logic Analyzer Cable

Sold By:

Starting From US$ 2,648

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode 

    U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode

    • State speed mode options up to 4 Gb/s
    • Quad sample state mode provides four samples at two different thresholds from single probe point
    • Clock hysteresis settings for state mode

  • no image available 16850 Series Portable Logic Analyzers with 2.5 GHz Timing in Deep Memory [Discontinued] 

    16850 Series Portable Logic Analyzers with 2.5 GHz Timing in Deep Memory [Discontinued]

    • 400 ps resolution (2.5 GHz) timing with up to 128 M memory depth
    • 80 ps resolution (12.5 GHz) timing zoom with up to 128 kb memory depth
    • Up to 1.4 Gbps state data rate
    • Four models with 34/68/102/136 channels

  • U4421A image U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces 

    U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces

    • MIPI™ D-PHY CSI-2 and DSI link turn-on and debug
    • Camera Interface prototype turn-on and characterization
    • Display Interface prototype turn-on and signal processing software development

  • U4154A Logic Analyzer Module U4154A 4 Gb/s AXIe-based Logic Analyzer Module [Discontinued] 

    U4154A 4 Gb/s AXIe-based Logic Analyzer Module [Discontinued]

    • Highest confidence in measurement accuracy
    • Eye scans for signal integrity insight
    • Burst trigger, up to 4 bursts of 8
       

  • no image available U4154B 4 Gb/s State Mode Logic Analyzer Module [Discontinued] 

    U4154B 4 Gb/s State Mode Logic Analyzer Module [Discontinued]

    • Two data rate options: 4 Gb/s on 68 ch with 2.5 Gb/s on 132 ch, or 2.8 Gb/s on 68 ch with 1.4 Gb/s on 132 ch
    • Merge up to three U4154B modules
    • Reliable measurements on eye openings as small as 100 ps by 100 mV