Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4201A Logic Analyzer Cable

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The U4201A is used to connect logic analyzer probes to the U4164A, U4154A/B logic analyzer module, 16850 Series portable logic analyzer, and U4421A MIPI D-PHY protocol analyzer. It is compatible with all logic analyzer probes designed for use with 90-pin cable connectors.