Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9866A MAC Lever, Type VII

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Description

 

Catalog # Product Description Quantity Price
N9866A MAC LEVERS, TYPE VII, NOMINAL K OF 0.14 N/M 10 Call or Email
TYPE VI MAC Levers
  Value
Cantilever Shape Rectangular
Cantilever Material Silicon
Probe Tip Material Silicon
Cantilever Length (µm) 125
Cantilever Width (µm) 35
Cantilever Thickness (µm) 0.8
Force Constant (N/m) 0.14
Resonant Frequency Air (kHz) 43
Resonant Frequency Water (kHz) 18
Tip Radius (nm)  

* Note: All values are nominal.

TYPE VII MAC Levers have silicon cantilevers and silicon tips with a thin magnetic coating on the back side of the cantilever. There is one rectangular AFM cantilever on each probe chip. TYPE VII MAC Levers are particularly useful for imaging soft polymers or biological samples such as proteins in liquid as well as topography and recognition imaging using PicoTREC.

Recommended Applications: Useful in various imaging applications in air or liquid on soft samples including, but not limited block copolymer samples.

To order, call: 1-800-829-4444

If you have questions, call: 1-480-756-5900

E-mail: AFM-info@keysight.com