Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 307

Typical Configuration  

Typical Configuration

33503A BenchLink Waveform Builder Pro Software License

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • 33509B waveform generator 33509B Waveform Generator, 20 MHz, 1-Channel 

    33509B Waveform Generator, 20 MHz, 1-Channel

    • 20 MHz frequency range
    • 1-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz and add arbitrary waveform capabilities

  • 33510B waveform generator 33510B Waveform Generator, 20 MHz, 2-Channel 

    33510B Waveform Generator, 20 MHz, 2-Channel

    • 20 MHz frequency range
    • 2-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz and add arbitrary waveform capabilities
       

  • 33511B waveform generator 33511B Waveform Generator, 20 MHz, 1-Channel, with Arb 

    33511B Waveform Generator, 20 MHz, 1-Channel, with Arb

    • 20 MHz frequency range
    • 1-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz
       

  • 33512B waveform generator 33512B Waveform Generator, 20 MHz, 2-Channel with Arb 

    33512B Waveform Generator, 20 MHz, 2-Channel with Arb

    • 20 MHz frequency range
    • 2-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz
       

  • 33519B waveform generator 33519B Waveform Generator, 30 MHz, 1-Channel 

    33519B Waveform Generator, 30 MHz, 1-Channel

    • 30 MHz frequency range
    • 1-channel
    • 250 MSa/s sampling rate
    • Easily upgrade to add arbitrary waveform capabilities
       

  • 33520B waveform generator 33520B Waveform Generator, 30 MHz, 2-Channel 

    33520B Waveform Generator, 30 MHz, 2-Channel

    • 30 MHz frequency range
    • 2-channel
    • 250 MSa/s sampling rate
    • Easily upgrade to add arbitrary waveform capabilities
       

  • 33521B waveform generator 33521B Waveform Generator, 30 MHz, 1-Channel with Arb 

    33521B Waveform Generator, 30 MHz, 1-Channel with Arb

    • 30 MHz frequency range
    • 1-channel
    • 250 MSa/s sampling rate
       

  • 33522B waveform generator 33522B Waveform Generator, 30 MHz, 2-Channel with Arb 

    33522B Waveform Generator, 30 MHz, 2-Channel with Arb

    • 30 MHz frequency range
    • 2-channel
    • 250 MSa/s sampling rate
       

Related Products & Solutions

  • Agilent 33210A Function / Arbitrary Waveform Generator Product Image 33210A Function / Arbitrary Waveform Generator, 10 MHz 

    33210A Function / Arbitrary Waveform Generator, 10 MHz

    Keysight 33210A is a 15 MHz basic function, and pulse generator in one instrument with optional 8 K-point arbitrary waveform generator. It also provides AM, FM, and PWM modulation capabilities, sweep and burst modes, and a graphic display.

  • 33220A Function Generator / Arbitrary Waveform Generator 33220A Function / Arbitrary Waveform Generator, 20 MHz [Discontinued] 

    33220A Function / Arbitrary Waveform Generator, 20 MHz [Discontinued]

    The 33220A function / arbitrary waveform generator will be discontinued December 1, 2016 and is replaced by next-generation 33500 Series Trueform waveform generators.

  • Agilent 33250A Function Arbitrary Waveform Generator 33250A Function / Arbitrary Waveform Generator, 80 MHz [Discontinued] 

    33250A Function / Arbitrary Waveform Generator, 80 MHz [Discontinued]

    33250A function / arbitrary waveform generator will be discontinued December 1, 2016 and is replaced by next-generation 33600 Series Trueform waveform generators.

  • 33521A Function Arbitrary Waveform Generator front panel 33521A Function / Arbitrary Waveform Generator, 30 MHz [Discontinued] 

    33521A Function / Arbitrary Waveform Generator, 30 MHz [Discontinued]

    Keysight 33521A is a 30 MHz function generator, arbitrary waveform generator, and pulse generator in one instrument. It offers AM, FM, PM, FSK, and PWM modulation capabilities, sweep and burst modes; and a large, color, graphic display.

  • 33522A Function Arbitrary Waveform Generator 33522A Function / Arbitrary Waveform Generator, 30 MHz [Discontinued] 

    33522A Function / Arbitrary Waveform Generator, 30 MHz [Discontinued]

    Keysight 33522A is a dual-channel 30 MHz function generator, arbitrary waveform generator, and pulse generator in one instrument. It offers AM, FM, PM, FSK, and PWM modulation capabilities, sweep and burst modes; and a large, color, graphic display.

  • 81150A Pulse Function Arbitrary Noise Generator 81150A Pulse Function Arbitrary Noise Generator 

    81150A Pulse Function Arbitrary Noise Generator

    • A 3-in-1 device with up to 120 MHz pulse generation
    • Signal repetition time of up to 26 days
    • FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz

  • 81160A 81160A Pulse Function Arbitrary Noise Generator 

    81160A Pulse Function Arbitrary Noise Generator

    • 330 MHz pulse generator
    • 500 MHz function arbitrary generator
    • 2.5 GSa/s Sampling clock and 14 bit vertical resolution.
    • Unique functionality increases test efficiency and confidence in the measurements

  • Function Generator / Arbitrary Waveform Generator 

    Function Generator / Arbitrary Waveform Generator

    Function generators & arbitrary waveform generators, 10, 15, 20, 30, 80 & 500 MHz...