Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N6171A-M01 MATLAB-Basic Package, Individual License, Node Locked

Sold By:

Starting From US$ 3,251

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

MATLAB - Basic Package includes:

  • MATLAB software environment
  • Instrument Control Toolbox

For an overview of MATLAB, including key specifications and complete ordering options, review the MATLAB Software.

Description

This configuration can only be ordered when purchasing a Keysight instrument.

  • Acquire measurements into the MATLAB software environment for further analysis

Note: It is recommended to order the “MATLAB – Standard Package” or “MATLAB – Advanced Package” as these packages provide the typical libraries needed to analyze acquired signals.

For an overview of MATLAB, including key specifications and complete ordering options, review the N6171A MATLAB page MATLAB Software