Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

No replacement found for this product.

Key Features & Specifications

As of the Infiniium 6.30 release, E2688A Serial Data Analysis/Mask Testing with Clock Recovery has become a standard feature of the Infiniium baseline software. To receive E2688A functionality, please update your Infiniium software to release 6.30 or later.

Measurements:

  • Real-time eye diagram display and unfolding to locate failures versus time
  • Real-time eye BER contour
  • Recovered clock display
  • 8b/10b symbol decode and symbol pattern trigger

Clock Recovery:

  • 1st or 2nd order PLL
  • Explicit Clock
  • Golden PLL clock recovery for PCI Express
  • Custom mask editor on oscilloscope to easily and quickly create new masks

Automation:

  • Setup wizards for full user control over measurement type, clock recovery method and jitter measurement voltage threshold
  • Custom mask template loading

Description

To get the most value out of your Infiniium oscilloscope, Serial Data Analysis/Mask Testing with Clock Recovery is now a standard feature. Easily perform mask testing and characterize serial data streams that employ embedded clocks. The now standard E2688A functionality provides mask templates for verifying compliance to computer, communication and datacom standards. You can even characterize proprietary serial buses with the built-in, general purpose golden PLL clock recovery. The real-time eye BER contour feature allows accurate data valid window measurement with components of noise and jitter.

The E2688A functionality is now a standard feature with Infiniium 6.30 and is compatible with Keysight 90000A Series, V-Series and Z-Series Infiniium oscilloscopes. For Keysight 9000 and S-Series Infiniium oscilloscopes, the N5384A High-speed Serial Data Analysis (SDA) software is now also a standard feature.
 

Click here to request a 30-day trial license