Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Protocol trigger and hardware-based protocol decode
  • Support for RS-232/422/485 and other UART serial buses
  • Multiple Bus decode triggering and listing display
  • On-screen protocol decode in binary, HEX or ASCII
  • On-screen protocol decode time-corrected with the serial data waveform

Description

REPLACEMENT PRODUCT: This product has been replaced by package D3000GENA. This replacement enables multiple software options at once.


The RS-232/UART serial triggering and decode option for InfiniiVision 3000 X-Series oscilloscopes displays responsive, time-aligned, on-screen decode of RS-232/422/485 and other UART serial buses. It provides triggering capabilities on specified transmit or receive values, as well as on parity errors. Trigger on and acquire RS-232/422/485/UART signals using either scope or logic channels. Hardware-based decode means the scope stays responsive and fast when decode is turned on. Real-time counters continually count transmit and receive frames and errors.


This measurement application option works with all InfiniiVision 3000 X-Series 2 channel and 4 channel DSO and MSO models.